Application | To Attach Boxes, Outlet Boxes, Fixtures, And Bridle Rings Quickly And Securely To Beam Flanges |
Product Type | Beam Clamp |
Sub Brand | StrongHold™ |
Color | Black |
Material | Steel |
Standards Met | RoHS Compliant |
Part Features | Includes 1/4-20 threaded impression |
UPC | 07498362958 |
Std. Pkg. Qty. | 100 |
Std. Pkg. Volume (cf) | 0.2444 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | Specification Sheet - C-CMPM24-ENG | English | |
Videos | StrongHold Supports and Fasteners Product Video | English | |
Catalogs | StrongHold Contractor Pocket Guide ELCB35--SA-ENG | English |