PM58

Hammer-On Brackets

Beam clamp for 5/16" - 1/2" flange, static load capacity: 75 lbs.

Specifications

Part Features

Includes 1/4-20 threaded impression

Product Type

Hammer-On Brackets

RoHS Compliancy Status

Compliant

Min. Order Qty.

100

Packaging Details

UPC

07498362986

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.2444

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalogs

StrongHold Electrical/Network Supports and Fasteners: CMCB02--SA-ENG

US English

Specification Sheets

US English

Related Products