Beam clamp for 9/16" - 3/4" flange with 1/4"-20 stud, static load capacity: 75 lbs.
Application | To Attach Boxes, Outlet Boxes, Fixtures, And Bridle Rings Quickly And Securely To Beam Flanges |
Product Type | Beam Clamp |
Sub Brand | StrongHold™ |
Color | Black |
Material | Steel |
Standards Met | RoHS Compliant |
Part Features | Includes 3/8" Staked Stud |
UPC | 07498363053 |
Std. Pkg. Qty. | 100 |
Std. Pkg. Volume (cf) | 0.1990 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | Specification Sheet - C-CMPM912S-ENG | English | |
Videos | StrongHold Supports and Fasteners Product Video | English | |
Catalogs | StrongHold Contractor Pocket Guide ELCB35--SA-ENG | English |