Support brackets for up to 7 runs of MC/AC cable, 0.56" - 0.69" in diameter.
Application | Up To 4 Runs Of Mc/Ac Cable .43"-.56" in Diameter |
Product Type | Conduit Bracket |
Sub Brand | StrongHold™ |
Color | Silver |
Finish/Coating | Zinc-Plated |
Material | Steel |
Part Features | Properly space and support MC/AC Cable |
UPC | 07498379665 |
Std. Pkg. Qty. | 50 |
Std. Pkg. Volume (cf) | 0.1671 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |