Support brackets for up to 4 runs of MC/AC cable, 0.43" - 0.56" in diameter.
Application | Up to 4 Runs of MC/AC Cable .43"-.69" in Diameter |
Product Type | Conduit Bracket |
Sub Brand | StrongHold™ |
Color | Silver |
Part Features | Properly space and support MC/AC Cable |
UPC | 07498379701 |
Std. Pkg. Qty. | 100 |
Std. Pkg. Volume (cf) | 0.1671 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |