PMEB1

Electrical Box Mounting Support Brackets

Electrical box mounting support bracket for 2.50", 3.50" or 4.00" stud depth.

Specifications

Color

Silver

Application

Attach electrical box to stud

Material Type

Pre-Galvanized Steel

Part Features

Accomodates 2-1/2", 3-1/2", and 4" stud depth

RoHS Compliancy Status

RoHS directive is not applicable

Min. Order Qty.

25

Packaging Details

UPC

07498374198

Std. Pkg. Qty.

25

Std. Pkg. Volume (cf)

0.1727

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalogs

StrongHold Electrical/Network Supports and Fasteners: CMCB02--SA-ENG

US English

Specification Sheets

US English

Related Products