Box-to-stud support offset for 3/4" dry wall.
Application | Support Electrical Box to Metal Stud |
Product Type | Box to Stud Support |
Sub Brand | StrongHold™ |
Color | Various |
Material | Metal |
Standards Met | RoHS Compliant |
Part Features | Accomodates 3/4" Drywall |
UPC | 07498363820 |
Std. Pkg. Qty. | 100 |
Std. Pkg. Volume (cf) | 0.1990 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | Specification Sheet - C-CMPMF750-ENG | English | |
Videos | StrongHold Supports and Fasteners Product Video | English | |
Part Drawings | Box to Stud Support for Flush Wall Applications Customer Specification | English | |
Catalogs | StrongHold Contractor Pocket Guide ELCB35--SA-ENG | English |