Rigid box mounting bracket for up to four 4.00" or 4 11/16" boxes for 24" stud spacing,
Application | Mount Electrical Box in Standard 24" Stud Cavity |
Product Type | Box to Stud Support |
Sub Brand | StrongHold™ |
Color | Silver |
Finish/Coating | Galvanized |
Material | Steel |
Standards Met | RoHS Compliant |
Part Features | Rigid Support Bracket, Accomodates 4 Electrical Boxes |
UPC | 07498372249 |
Std. Pkg. Qty. | 25 |
Std. Pkg. Volume (cf) | 0.5538 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | Specification Sheet - C-CMPRBS24-ENG | English | |
Videos | StrongHold Supports and Fasteners Product Video | English | |
Catalogs | StrongHold Contractor Pocket Guide ELCB35--SA-ENG | English |