A2C12-A-C8

Wire Clips - Adhesive Backed

Adhesive backed "A2C" clip, 0.12" (3.2mm) bundle, light gray.

Specifications

Material

PVC

Color

Light Gray

UL Recognized (File #E136577)

Yes

Height (In.)

0.23

Height (mm)

5.8

Length (In.)

1.30

Length (mm)

33.0

Width (In.)

0.63

Width (mm)

16.0

Adhesive Type

Rubber

Environment

Indoor

Max. Bundle Diameter (In.)

0.12

Max. Bundle Diameter (mm)

3.0

Max. Static Load (Lbs.)

0.32

Max. Static Load (g)

143.0

Mounting Method

Rubber Adhesive Tape

Nominal Cable O.D. (In.)

0.120

Nominal Cable O.D. (mm)

3.0

Part Features

Holds cords, cable and tubing, two rubber adhesive pads for added strength

Type

Wire Clips - Adhesive Backed

UL Recognized

E136577

RoHS Compliancy Status

Compliant

Min. Order Qty.

100

Packaging Details

UPC

07498358090

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.0185

Std. Ctn. Qty.

1000

Std. Ctn. Volume (cf)

0.1850

Resources

Part Drawings

GB0432BB

US English

Catalog Cut Sheets

A2C12-A-C8 Product Page

US English

Related Products