A2C50-A-C8

Wire Clips - Adhesive Backed

Adhesive backed "A2C" clip, 0.50 (12.7mm) bundle, light gray.

Specifications

Material

PVC

Color

Light Gray

Height (In.)

0.61

Height (mm)

15.5

Length (In.)

1.72

Length (mm)

43.7

Width (In.)

0.63

Width (mm)

16.0

Adhesive Type

Rubber

CE Compliant

No

Environment

Indoor

Max. Bundle Diameter (In.)

0.50

Max. Bundle Diameter (mm)

12.7

Max. Static Load (Lbs.)

0.32

Max. Static Load (g)

143.0

Mounting Method

Rubber Adhesive Tape

Nominal Cable O.D. (In.)

0.500

Nominal Cable O.D. (mm)

12.7

Part Features

Holds cords, cable and tubing, two rubber adhesive pads for added strength

Type

Wire Clips - Adhesive Backed

UL Recognized

E136577

RoHS Compliancy Status

Compliant

Min. Order Qty.

100

Packaging Details

UPC

07498358093

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.0710

Std. Ctn. Qty.

1000

Std. Ctn. Volume (cf)

0.7100

Resources

Catalog Cut Sheets

A2C12-A-C8 Product Page

US English

Part Drawings

GB0432BB

US English

Brochures

Selection and use of Adhesive Backed Mounts and Devices: SA-WACB06

US English

Related Products