ACC19-A-M

Wire Clips - Adhesive Backed

Adhesive backed cord clip, .19" (4.8mm) bundle, natural, bulk package.

Specifications

Material

Nylon 6.6

Color

Natural

Height (In.)

0.25

Height (mm)

6.4

Length (In.)

0.76

Length (mm)

19.3

Width (In.)

0.63

Width (mm)

16.0

Adhesive Type

Rubber

CE Compliant

No

Clip Width (In.)

0.39

Clip Width (mm)

9.9

Environment

Indoor

Max. Bundle Diameter (In.)

0.19

Max. Bundle Diameter (mm)

4.8

Max. Continuous Use Temperature

120°F (49°C)

Max. Static Load (Lbs.)

0.20

Max. Static Load (g)

91.0

Mounting Method

Rubber Adhesive Tape

Nominal Cable O.D. (mm)

4.8

Type

Wire Clips - Adhesive Backed

UL Recognized

E136577

RoHS Compliancy Status

Compliant

Min. Order Qty.

1,000

Packaging Details

UPC

07498358521

Std. Pkg. Qty.

1000

Std. Pkg. Volume (cf)

0.1410

Std. Ctn. Qty.

5000

Std. Ctn. Volume (cf)

0.7051

Resources

Part Drawings

Adhesive Backed Cord Clip

US English

Part Drawings

Adhesive Backed Cord Clips- Acc19

US English

Related Products