ACC19-AT-M

Wire Clips - Adhesive Backed

Adhesive backed cord clip, high temp, .19" (4.8mm) bundle, natural, bulk package.

Specifications

Mount Method

Acrylic Adhesive Tape

Adhesive Material

Acrylic

Overall Length (In.)

0.76

Overall Length (mm)

19.3

Color

Natural

Material

Nylon 6.6

Overall Width (In.)

0.63

Overall Width (mm)

16

Overall Height (In.)

0.25

Overall Height (mm)

6.4

Maximum Bundle Width (In.)

NA

Maximum Bundle Width (mm)

NA

Mounting Hole Diameter (mm)

NA

Maximum Compatible Panel Thickness (In.)

NA

Maximum Compatible Panel Thickness (mm)

NA

Vertical Static Load Capacity (kg)

NA

Vertical Static Load Capacity (lb)

NA

Horizontal Static Load Capacity (kg)

NA

Horizontal Static Load Capacity (lb)

NA

Environment

Indoor/High Temp

UL Recognized (File #E136577)

Yes

Length (In.)

0.76

Length (mm)

19.3

Clip Width (In.)

0.39

Clip Width (mm)

9.9

Max. Continuous Use Temperature

180°F (82°C)

Max. Static Load (g)

91.0

Maximum Bundle Diameter (In.)

0.19

Maximum Bundle Diameter (mm)

4.8

Nominal Cable Outside Diameter (mm)

4.8

Static Load Capacity (lb)

0.20

Type

Wire Clips - Adhesive Backed

UL Recognized

E136577

RoHS Compliancy Status

Compliant

Min. Order Qty.

1,000

Packaging Details

UPC

07498358526

Std. Pkg. Qty.

1000

Std. Pkg. Volume (cf)

0.1497

Std. Ctn. Qty.

5000

Std. Ctn. Volume (cf)

0.7483

Resources

Part Drawings

Adhesive Backed Cord Clips- Acc19

US English

Part Drawings

Adhesive Backed Cord Clip

US English

Related Products