ACC19-M20

Mounting Clips

No adhesive cord clip, .19" (4.8mm) bundle, black.

Specifications

CE Compliant

No

Color

Black

Environment

Indoor

Height (In.)

0.40

Height (mm)

10.2

Length (In.)

1.00

Length (mm)

25.4

Material

Nylon 6.6

Max. Bundle Diameter (In.)

0.38

Max. Bundle Diameter (mm)

9.7

Model (Design)

Half clamp

Mounting Method

Customer Supplied

Type

Wire Clips - Adhesive Backed

UL Recognized

E136577

Width (In.)

1.00

Width (mm)

25.4

RoHS Compliancy Status

Compliant

Min. Order Qty.

1,000

Packaging Details

UPC

07498337809

Std. Pkg. Qty.

1000

Std. Pkg. Volume (cf)

0.0263

Std. Ctn. Qty.

5000

Std. Ctn. Volume (cf)

0.1313

Resources

Part Drawings

Adhesive Cord Clip ACC19: GB0239KY

US English

Related Products