Panduit ACC38-A-C Adhesive Cord Clips are designed to hold cords, cable or wire bundles neatly and securely. The smooth surfaces and rounded edges protect the cable bundle and installer. Clip design allows for bundles to be easily snapped into or out of, providing flexibility to your cord organization. For use in indoor environments and with bundles up to 0.38” (9.7mm) in diameter. Made of Nylon 6.6, are natural in color and come in packages of 100.
Application | Route and Secure Cords and Cables |
Product Type | Wire Clip |
Adhesive Material | Rubber |
Body Material | Nylon 6.6 |
Color | Natural |
Environment | Indoor |
Maximum Bundle Diameter (In.) | 0.38 |
Maximum Bundle Diameter (mm) | 9.6 |
Mount Method | Adhesive Tape |
Overall Height (In.) | 0.4 |
Overall Height (mm) | 10.2 |
Overall Length (In.) | 1 |
Overall Length (mm) | 25.4 |
Overall Width (In.) | 1 |
Overall Width (mm) | 25.4 |
Standards Met | RoHS Compliant |
Vertical Static Load Capacity (kg) | 0.227 |
Vertical Static Load Capacity (lb) | 0.5 |
Horizontal Static Load Capacity (kg) | 0.227 |
Horizontal Static Load Capacity (lb) | 0.5 |
UPC | 07498358522 |
Std. Pkg. Qty. | 100 |
Std. Pkg. Volume (cf) | 0.0539 |
Std. Ctn. Qty. | 500 |
Std. Ctn. Volume (cf) | 0.2695 |
Product Bulletins | Smart Control Panel Solutions - CPCB232 | English | |
Videos | Cable Accesories Overview Video 16:9 | English | |
Part Drawings | Adhesive Cord Clip Part Drawing GB0239DY | English | |
Application Guides | PANDUIT® Adhesive Backed Mounts and Devices Application Guide SA-WACB06 | English | |
Brochures Non Product | Soluciones para Panel de Control Inteligente CPCB232--SA-SPA | Spanish (Español) | |
Catalogs | IEI Best Seller and Featured Parts Catalog ELCB34--SA-ENG | English |