The ACC38-A-M rubber-based adhesive backed cord clip allows you to secure cords and cable or wire bundles easily by simply snapping them in or out of the clip. Made with Nylon 6.6 material. They are 1.00" x 1.00" (25.4mm x 25.4mm), support a 0.38" (9.6 mm) bundle diameter, supplied in strips of 2, are natural in color and come in packages of 1000.
Application | Route and Secure Cords and Cables |
Product Type | Wire Clip |
Adhesive Material | Rubber |
Body Material | Nylon 6.6 |
Color | Natural |
Environment | Indoor |
Maximum Bundle Diameter (In.) | 0.38 |
Maximum Bundle Diameter (mm) | 9.6 |
Mount Method | Adhesive Tape |
Overall Height (In.) | 0.4 |
Overall Height (mm) | 10.2 |
Overall Length (In.) | 1 |
Overall Length (mm) | 25.4 |
Overall Width (In.) | 1 |
Overall Width (mm) | 25.4 |
Standards Met | RoHS Compliant |
Vertical Static Load Capacity (kg) | 0.227 |
Vertical Static Load Capacity (lb) | 0.5 |
Horizontal Static Load Capacity (kg) | 0.227 |
Horizontal Static Load Capacity (lb) | 0.5 |
UPC | 07498358523 |
Std. Pkg. Qty. | 1000 |
Std. Pkg. Volume (cf) | 0.3167 |
Std. Ctn. Qty. | 5000 |
Std. Ctn. Volume (cf) | 1.5833 |
Videos | Cable Accesories Overview Video 16:9 | English | |
Part Drawings | Part Drawing - PDF - GB0239DY A RV 00C | English | |
Catalogs | IEI Best Seller and Featured Parts Catalog ELCB34--SA-ENG | English |