obsolete

ACC38-A-L

Wire Clips - Adhesive Backed

Adhesive backed cord clip, .38" (9.7mm) bundle, natural, 50 pc. package quantity.

Specifications

Material

Nylon 6.6

Color

Natural

Height (In.)

0.40

Height (mm)

10.2

Length (In.)

1.00

Length (mm)

25.4

Width (In.)

1.00

Width (mm)

25.4

Adhesive Type

Rubber

CE Compliant

No

Clip Width (In.)

0.50

Clip Width (mm)

12.7

Environment

Indoor

Max. Bundle Diameter (In.)

0.38

Max. Bundle Diameter (mm)

9.7

Max. Static Load (Lbs.)

0.50

Max. Static Load (g)

227.0

Model (Design)

Half clamp

Mounting Method

Rubber Adhesive Tape

Type

Wire Clips - Adhesive Backed

UL Recognized

E136577

RoHS Compliancy Status

Compliant

Min. Order Qty.

50

Packaging Details

UPC

07498354411

Std. Pkg. Qty.

50

Std. Pkg. Volume (cf)

0.0255

Std. Ctn. Qty.

500

Std. Ctn. Volume (cf)

0.2554

Resources

Part Drawings

Adhesive Cord Clip Customer Drawing

US English

Related Products