ACC38-A-M20

Wire Clips - Adhesive Backed

Adhesive backed cord clip, .38" (9.7mm) bundle, black, bulk package.

Specifications

Mount Method

Rubber Adhesive Tape

Adhesive Material

Rubber

Overall Length (In.)

1

Overall Length (mm)

25.4

Color

Black

Material

Nylon 6.6

Overall Width (In.)

1

Overall Width (mm)

25.4

Overall Height (In.)

0.4

Overall Height (mm)

10.2

Maximum Bundle Width (In.)

NA

Maximum Bundle Width (mm)

NA

Mounting Hole Diameter (mm)

NA

Maximum Compatible Panel Thickness (In.)

NA

Maximum Compatible Panel Thickness (mm)

NA

Vertical Static Load Capacity (kg)

NA

Vertical Static Load Capacity (lb)

NA

Horizontal Static Load Capacity (kg)

NA

Horizontal Static Load Capacity (lb)

NA

Environment

Indoor

UL Recognized (File #E136577)

Yes

Length (In.)

1.00

Length (mm)

25.4

Clip Width (In.)

0.50

Clip Width (mm)

12.7

Max. Continuous Use Temperature

120°F (49°C)

Max. Static Load (g)

227.0

Maximum Bundle Diameter (In.)

0.38

Maximum Bundle Diameter (mm)

9.7

Nominal Cable Outside Diameter (mm)

9.6

Static Load Capacity (lb)

0.50

Type

Wire Clips - Adhesive Backed

UL Recognized

E136577

RoHS Compliancy Status

Compliant

Min. Order Qty.

1,000

Packaging Details

UPC

07498358489

Std. Pkg. Qty.

1000

Std. Pkg. Volume (cf)

0.3536

Std. Ctn. Qty.

5000

Std. Ctn. Volume (cf)

1.7679

Resources

Part Drawings

Adhesive Backed Cord Clips- Acc38

US English

Related Products