ACC38-AT-C

Wire Clips - Adhesive Backed

Adhesive backed cord clip, high temp, .38" (9.7mm) bundle, natural, standard package.

Specifications

Material

Nylon 6.6

Color

Natural

Height (In.)

0.40

Height (mm)

10.2

Length (In.)

1.00

Length (mm)

25.4

Width (In.)

1.00

Width (mm)

25.4

Adhesive Type

Acrylic

CE Compliant

No

Clip Width (In.)

0.50

Clip Width (mm)

12.7

Environment

Indoor/High Temp

Max. Bundle Diameter (In.)

0.38

Max. Bundle Diameter (mm)

9.7

Max. Continuous Use Temperature

180°F (82°C)

Max. Static Load (Lbs.)

0.50

Max. Static Load (g)

227.0

Mounting Method

Acrylic Adhesive Tape

Nominal Cable O.D. (mm)

9.6

Type

Wire Clips - Adhesive Backed

UL Recognized

E136577

RoHS Compliancy Status

Compliant

Min. Order Qty.

100

Packaging Details

UPC

07498328257

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.0568

Std. Ctn. Qty.

500

Std. Ctn. Volume (cf)

0.2839

Resources

Catalog Cut Sheets

ACC19-A-C Product Page

US English

Part Drawings

Adhesive Backed Cord Clips- Acc38

US English

Related Products