ACC38-AV-M300

Wire Clips - Adhesive Backed

High bond adhesive backed cord clip, .38" (9.7mm) bundle, weather resistant, black.

Specifications

Material

Heat Stabilized Weather Resistant Nylon 6.6

Color

Black

UL Recognized

No

Height (In.)

0.40

Height (mm)

10.2

Length (In.)

1.00

Length (mm)

25.4

Width (In.)

1.00

Width (mm)

25.4

Adhesive Type

High Bond Acrylic

Clip Width (In.)

0.50

Clip Width (mm)

12.7

Environment

Outdoor/High Temp

Max. Bundle Diameter (In.)

0.38

Max. Bundle Diameter (mm)

9.7

Max. Continuous Use Temperature

200°F (93°C)

Mounting Method

VHB Adhesive Tape

Type

Wire Clips - Adhesive Backed

RoHS Compliancy Status

Compliant

Min. Order Qty.

1,000

Packaging Details

UPC

07498319494

Std. Pkg. Qty.

1000

Std. Pkg. Volume (cf)

0.3536

Std. Ctn. Qty.

5000

Std. Ctn. Volume (cf)

1.7679

Resources

Catalog Cut Sheets

ACC19-A-C Product Page

US English

Part Drawings

Adhesive Backed Cord Clips- Acc38

US English

Specification Sheets

VHB ADHESIVE BACKED CORD CLIPS

US English

Related Products