ACC62-A-C20

Wire Clips - Adhesive Backed

Adhesive backed cord clip, .62" (15.8mm) bundle, black, standard package.

Specifications

Material

Nylon 6.6

Color

Black

Height (In.)

0.63

Height (mm)

16.0

Length (In.)

1.24

Length (mm)

31.5

Width (In.)

1.12

Width (mm)

28.4

Adhesive Type

Rubber

CE Compliant

No

Clip Width (In.)

0.74

Clip Width (mm)

19

Environment

Indoor

Max. Bundle Diameter (In.)

0.62

Max. Bundle Diameter (mm)

15.7

Max. Continuous Use Temperature

120°F (49°C)

Max. Static Load (Lbs.)

0.70

Max. Static Load (g)

318.0

Mounting Method

Rubber Adhesive Tape

Nominal Cable O.D. (mm)

15.7

Type

Wire Clips - Adhesive Backed

UL Recognized

E136577

RoHS Compliancy Status

Compliant

Min. Order Qty.

100

Packaging Details

UPC

07498358490

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.1159

Std. Ctn. Qty.

500

Std. Ctn. Volume (cf)

0.5793

Resources

Catalog Cut Sheets

ACC19-A-C Product Page

US English

Part Drawings

Adhesive Backed Cord Clips- Acc62

US English

Related Products