obsolete

ACC62-A-L20

Wire Clips - Adhesive Backed

Adhesive backed cord clip, .62" (15.8mm) bundle, black, 50 pc. package quantity.

Specifications

Mount Method

Rubber Adhesive Tape

Adhesive Material

Rubber

Overall Length (In.)

1.24

Overall Length (mm)

31.5

Color

Black

Material

Nylon 6.6

Overall Width (In.)

1.12

Overall Width (mm)

28.4

Overall Height (In.)

0.63

Overall Height (mm)

16

Maximum Bundle Width (In.)

NA

Maximum Bundle Width (mm)

NA

Mounting Hole Diameter (mm)

NA

Maximum Compatible Panel Thickness (In.)

NA

Maximum Compatible Panel Thickness (mm)

NA

Vertical Static Load Capacity (kg)

NA

Vertical Static Load Capacity (lb)

NA

Horizontal Static Load Capacity (kg)

NA

Horizontal Static Load Capacity (lb)

NA

Environment

Indoor

UL Recognized (File #E136577)

Yes

Length (In.)

1.24

Length (mm)

31.5

CE Compliant

No

CE Marking

No

Clip Width (In.)

0.74

Clip Width (mm)

19

Max. Static Load (g)

318.0

Maximum Bundle Diameter (In.)

0.62

Maximum Bundle Diameter (mm)

15.7

Model (Design)

Half clamp

Static Load Capacity (lb)

0.70

Type

Wire Clips - Adhesive Backed

UL Recognized

E136577

RoHS Compliancy Status

Compliant

Min. Order Qty.

50

Packaging Details

UPC

07498354433

Std. Pkg. Qty.

50

Std. Pkg. Volume (cf)

0.0705

Std. Ctn. Qty.

500

Std. Ctn. Volume (cf)

0.7051

Resources

Part Drawings

US English

Related Products