ACC62-AT-D

Wire Clips - Adhesive Backed

Adhesive backed cord clip, high temp, .62" (15.8mm) bundle, natural, bulk package.

Specifications

Material

Nylon 6.6

Color

Natural

Height (In.)

0.63

Height (mm)

16.0

Length (In.)

1.24

Length (mm)

31.5

Width (In.)

1.12

Width (mm)

28.4

Adhesive Type

Acrylic

CE Compliant

NA

Clip Width (In.)

0.74

Clip Width (mm)

19

Environment

Indoor/High Temp

Max. Bundle Diameter (In.)

0.62

Max. Bundle Diameter (mm)

15.7

Max. Continuous Use Temperature

180°F (82°C)

Max. Static Load (Lbs.)

0.70

Max. Static Load (g)

318.0

Mounting Method

Acrylic Adhesive Tape

Nominal Cable O.D. (mm)

15.7

Type

Wire Clips - Adhesive Backed

UL Recognized

E136577

RoHS Compliancy Status

Compliant

Min. Order Qty.

500

Packaging Details

UPC

07498324809

Std. Pkg. Qty.

500

Std. Pkg. Volume (cf)

0.3876

Std. Ctn. Qty.

5000

Std. Ctn. Volume (cf)

3.8756

Resources

Part Drawings

Adhesive Backed Cord Clips- Acc62

US English

Related Products