ACC62-AT-D0

Wire Clips - Adhesive Backed

Adhesive backed cord clip, high temp, .62" (15.8mm) bundle, weather resistant, black, bulk package.

Specifications

Material

Weather Resistant Nylon 6.6

Color

Black

Height (In.)

0.63

Height (mm)

16.0

Length (In.)

1.24

Length (mm)

31.5

Width (In.)

1.12

Width (mm)

28.4

Adhesive Type

Acrylic

CE Compliant

No

Clip Width (In.)

0.74

Clip Width (mm)

19

Environment

Outdoor/High Temp

Max. Bundle Diameter (In.)

0.62

Max. Bundle Diameter (mm)

15.7

Max. Continuous Use Temperature

180°F (82°C)

Max. Static Load (Lbs.)

0.70

Max. Static Load (g)

318.0

Mounting Method

Acrylic Adhesive Tape

Nominal Cable O.D. (mm)

15.7

Type

Wire Clips - Adhesive Backed

UL Recognized

E136577

RoHS Compliancy Status

Compliant

Min. Order Qty.

500

Packaging Details

UPC

07498324810

Std. Pkg. Qty.

500

Std. Pkg. Volume (cf)

0.4135

Std. Ctn. Qty.

5000

Std. Ctn. Volume (cf)

4.1354

Resources

Part Drawings

Adhesive Backed Cord Clips- Acc62

US English

Related Products