ADCC31-AT-C10

Wire Clips - Adhesive Backed

Adhesive backed dual cord clip, high temp, .33" (9.0mm) bundle, white.

Specifications

Material

NORYL

Color

White

Height (In.)

0.44

Height (mm)

11.2

Length (In.)

1.00

Length (mm)

25.4

Width (In.)

0.77

Width (mm)

17.7

Adhesive Type

Acrylic

Environment

Indoor/High Temp

Max. Bundle Diameter (In.)

0.33

Max. Bundle Diameter (mm)

9.0

Max. Static Load (Lbs.)

0.25

Max. Static Load (g)

113.0

Mounting Method

Acrylic Adhesive Tape

Type

Wire Clips - Adhesive Backed

RoHS Compliancy Status

Compliant

Min. Order Qty.

100

Packaging Details

UPC

07498358527

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.0462

Std. Ctn. Qty.

500

Std. Ctn. Volume (cf)

0.2309

Resources

Part Drawings

Adhesive Dual Cord Clip ADCC31-AT: GB0239FR

US English

Related Products