AJC12-A-C

Wire Clips - Adhesive Backed

Adhesive backed "J" clip, .12" (3.2mm) bundle, light gray.

Specifications

Material

PVC

Color

Light Gray

Diameter (In.)

0.13

Diameter (mm)

3.3

Height (In.)

0.19

Height (mm)

4.8

Length (In.)

1.00

Length (mm)

25.4

Width (In.)

0.86

Width (mm)

21.8

Adhesive Type

Rubber

BMEcat - External diameter

0 - 3.3

CE Compliant

No

Environment

Indoor

Max. Bundle Diameter (In.)

0.12

Max. Bundle Diameter (mm)

3.0

Max. Static Load (Lbs.)

0.40

Max. Static Load (g)

181.0

Mounting Method

Rubber Adhesive Tape

Nominal Cable O.D. (In.)

0.125

Nominal Cable O.D. (mm)

3.0

Type

Wire Clips - Adhesive Backed

UL Recognized

E136577

RoHS Compliancy Status

Compliant

Min. Order Qty.

100

Packaging Details

UPC

07498358540

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.0284

Std. Ctn. Qty.

1000

Std. Ctn. Volume (cf)

0.2839

Resources

Part Drawings

GB0491BA

US English

Brochures

Selection and use of Adhesive Backed Mounts and Devices: SA-WACB06

US English

Catalog Cut Sheets

A1C12-A0C8 Product Page

US English

Related Products