AJC19-A-M

Wire Clips - Adhesive Backed

Adhesive backed "J" clip, .19" (4.8mm) bundle, light gray, bulk package.

Specifications

Material

PVC

Color

Light Gray

Diameter (In.)

0.18

Diameter (mm)

4.6

Height (In.)

0.26

Height (mm)

6.6

Length (In.)

1.25

Length (mm)

31.8

Width (In.)

0.87

Width (mm)

22.1

Adhesive Type

Rubber

BMEcat - External diameter

0 - 4.6

CE Compliant

No

Environment

Indoor

Max. Bundle Diameter (In.)

0.19

Max. Bundle Diameter (mm)

4.8

Max. Static Load (Lbs.)

0.50

Max. Static Load (g)

227.0

Mounting Method

Rubber Adhesive Tape

Nominal Cable O.D. (In.)

0.187

Nominal Cable O.D. (mm)

5.0

Type

Wire Clips - Adhesive Backed

UL Recognized

E136577

RoHS Compliancy Status

Compliant

Min. Order Qty.

1,000

Packaging Details

UPC

07498358670

Std. Pkg. Qty.

1000

Std. Pkg. Volume (cf)

0.2652

Std. Ctn. Qty.

5000

Std. Ctn. Volume (cf)

1.3262

Resources

Part Drawings

GB0491BA

US English

Related Products