AMC25-AT-C10

Wire Clips - Adhesive Backed

Adhesive backed mount cord clip, .22"-.28" (5.6mm - 7.7mm) bundle, white.

Specifications

Material

PVC

Color

White

Height (In.)

0.36

Height (mm)

9.1

Length (In.)

1.00

Length (mm)

25.4

Width (In.)

0.84

Width (mm)

21.3

Adhesive Type

Acrylic

Environment

Indoor/High Temp

Max. Bundle Diameter (In.)

0.28

Max. Bundle Diameter (mm)

7.0

Max. Static Load (Lbs.)

0.40

Max. Static Load (g)

182.0

Mounting Method

Acrylic Adhesive Tape

Nominal Cable O.D. (In.)

0.250

Nominal Cable O.D. (mm)

6.4

Type

Wire Clips - Adhesive Backed

RoHS Compliancy Status

Compliant

Min. Order Qty.

100

Packaging Details

UPC

07498358045

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.0420

Std. Ctn. Qty.

1000

Std. Ctn. Volume (cf)

0.4196

Resources

Part Drawings

Adhesive Backed Mount Cord Clip- Amc25

US English

Related Products