ARC.68-A-C

Wire Clips - Adhesive Backed

Adjustable and releasable clamp, .69" (17.5mm) bundle, white, bulk package.

Specifications

Material

Polypropylene

Color

Natural

Length (In.)

1.00

Length (mm)

25.4

Width (In.)

1.00

Width (mm)

25.4

Adhesive Type

Rubber

CE Compliant

No

Environment

Indoor

Max. Bundle Diameter (In.)

0.68

Max. Bundle Diameter (mm)

17.5

Max. Static Load (Lbs.)

0.50

Max. Static Load (g)

227.0

Mounting Method

Rubber Adhesive Tape

Screw Size

#6 (M3)

Type

Wire Clips - Adhesive Backed

UL Recognized

E136577

RoHS Compliancy Status

Compliant

Min. Order Qty.

100

Packaging Details

UPC

07498358537

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.1320

Std. Ctn. Qty.

1000

Std. Ctn. Volume (cf)

1.3201

Resources

Part Drawings

GB0239HO Adjustable Releasable Clamp

US English

Brochures

Selection and use of Adhesive Backed Mounts and Devices: SA-WACB06

US English

Reference Architecture

Control Panel Reference Design: PCD0004

US English

Related Products