ARC.68-A-Q

Wire Clips - Screw Mount

Adjustable and releasable clamp, .69" (17.5mm) bundle, standard package.

Specifications

Mount Method

Rubber Adhesive Tape

Material

Polypropylene

Overall Length (In.)

1

Overall Length (mm)

25.4

Overall Width (In.)

1

Overall Width (mm)

25.4

Overall Height (In.)

NA

Overall Height (mm)

NA

Mounting Hole Diameter (mm)

NA

Maximum Flange Thickness (mm)

NA

Minimum Flange Thickness (mm)

NA

Maximum Bundle Width (In.)

NA

Maximum Bundle Width (mm)

NA

Minimum Bundle Width (In.)

NA

Minimum Bundle Width (mm)

NA

Tensile Strength (N)

NA

Tensile Strength (kg)

NA

Tensile Strength (lb)

NA

Tensile Strength (psi)

NA

Shear Strength (kg)

NA

Shear Strength (lb)

NA

Shear Strength (psi)

NA

Static Load Capacity (Kg)

NA

Static Load Capacity (lb)

0.5

Maximum Operating Temperature (°C)

NA

Maximum Operating Temperature (°F)

NA

Minimum Operating Temperature (°C)

NA

Minimum Operating Temperature (°F)

NA

Environment

Indoor

Color

White

UL Recognized (File #E136577)

Yes

Length (In.)

1.00

Length (mm)

25.4

Adhesive Material

Rubber

Max. Static Load (g)

227.0

Maximum Bundle Diameter (In.)

0.68

Maximum Bundle Diameter (mm)

17.5

Screw Size

#6 (M3)

Type

Wire Clips - Screw Mount

UL Recognized

E136577

RoHS Compliancy Status

Compliant

Min. Order Qty.

25

Packaging Details

UPC

07498358535

Std. Pkg. Qty.

25

Std. Pkg. Volume (cf)

0.0420

Std. Ctn. Qty.

250

Std. Ctn. Volume (cf)

0.4196

Resources

Part Drawings

GB0239HO Adjustable Releasable Clamp

US English

Catalog Cut Sheets

ARC.68-A-Q Product Page

US English

Related Products