ARC.68-A-Q14

Wire Clips - Screw Mount

Adjustable and releasable clamp, .69" (17.5mm) bundle, gray, standard package.

Specifications

Material

Polypropylene

Color

Gray

Length (In.)

1.00

Length (mm)

25.4

Width (In.)

1.00

Width (mm)

25.4

Adhesive Type

Rubber

CE Compliant

NA

Environment

Indoor

Max. Bundle Diameter (In.)

0.68

Max. Bundle Diameter (mm)

17.5

Max. Static Load (Lbs.)

0.50

Max. Static Load (g)

127.0

Mounting Method

Rubber Adhesive Tape

Screw Size

#6 (M3)

Type

Wire Clips - Screw Mount

UL Recognized

E136577

RoHS Compliancy Status

Compliant

Min. Order Qty.

25

Packaging Details

UPC

07498358881

Std. Pkg. Qty.

25

Std. Pkg. Volume (cf)

0.0420

Std. Ctn. Qty.

250

Std. Ctn. Volume (cf)

0.4196

Resources

Part Drawings

GB0239HO Adjustable Releasable Clamp

US English

Catalog Cut Sheets

ARC.68-A-Q Product Page

US English

Related Products