ARC.68-S6-Q

Wire Clips - Screw Mount

Clincherâ„¢ adjustable releasable clamp, #6 Screw (M3), .19" - .69" (4.8mm - 17.5mm) bundle, white, standard package.

Specifications

Material

Polypropylene

Color

White

Length (In.)

1.00

Length (mm)

25.4

Width (In.)

1.00

Width (mm)

25.4

CE Compliant

No

Environment

Indoor

Flammability Rating

UL94HB

Max. Bundle Diameter (In.)

0.68

Max. Bundle Diameter (mm)

17.3

Mounting Method

#6 (M3) Screw

Screw Size

#6 (M3)

Type

Wire Clips - Screw Mount

UL Recognized

E136577

RoHS Compliancy Status

Compliant

Min. Order Qty.

25

Packaging Details

UPC

07498358536

Std. Pkg. Qty.

25

Std. Pkg. Volume (cf)

0.0393

Std. Ctn. Qty.

250

Std. Ctn. Volume (cf)

0.3930

Resources

Part Drawings

Adjustable releasable clamp ARC.68: GB0239HO

US English

Part Drawings

Adjustable and releasable clamp ARC.68: STP File

US English

Related Products