BEC38-A-L

Wire Clips - Adhesive Backed

Adhesive backed bevel entry clip, .38" (9.7mm) bundle, natural, standard package.

Specifications

Material

Nylon 6.6

Color

Natural

Height (In.)

0.52

Height (mm)

13.2

Length (In.)

1.46

Length (mm)

37.1

Width (In.)

1.24

Width (mm)

31.5

Adhesive Type

Rubber

CE Compliant

NA

Environment

Indoor

Max. Bundle Diameter (In.)

0.38

Max. Bundle Diameter (mm)

9.6

Max. Static Load (Lbs.)

0.91

Max. Static Load (g)

411.0

Mounting Method

Rubber Adhesive

Type

Wire Clips - Adhesive Backed

UL Recognized

E136577

RoHS Compliancy Status

Compliant

Min. Order Qty.

50

Packaging Details

UPC

07498322304

Std. Pkg. Qty.

50

Std. Pkg. Volume (cf)

0.0579

Std. Ctn. Qty.

500

Std. Ctn. Volume (cf)

0.5793

Resources

Part Drawings

GB0239CG

US English

Brochures

US English

Catalog Cut Sheets

US English

Catalog Cut Sheets

US English

Catalog Cut Sheets

Cable Ties & Wire Markers Catalog

US English

Related Products