BEC38-A-T

Wire Clips - Adhesive Backed

Adhesive backed bevel entry clip, .38" (9.7mm) bundle, natural, bulk package.

Specifications

Mount Method

Rubber Adhesive

Adhesive Material

Rubber

Overall Length (In.)

1.46

Overall Length (mm)

37.1

Color

Natural

Material

Nylon 6.6

Overall Width (In.)

1.24

Overall Width (mm)

31.5

Overall Height (In.)

0.52

Overall Height (mm)

13.2

Maximum Bundle Width (In.)

NA

Maximum Bundle Width (mm)

NA

Mounting Hole Diameter (mm)

NA

Maximum Compatible Panel Thickness (In.)

NA

Maximum Compatible Panel Thickness (mm)

NA

Vertical Static Load Capacity (kg)

NA

Vertical Static Load Capacity (lb)

NA

Horizontal Static Load Capacity (kg)

NA

Horizontal Static Load Capacity (lb)

NA

Environment

Indoor

UL Recognized (File #E136577)

Yes

Length (In.)

1.46

Length (mm)

37.1

Max. Static Load (g)

411.0

Maximum Bundle Diameter (In.)

0.38

Maximum Bundle Diameter (mm)

9.6

Static Load Capacity (lb)

0.91

Type

Wire Clips - Adhesive Backed

UL Recognized

E136577

RoHS Compliancy Status

Compliant

Min. Order Qty.

200

Packaging Details

UPC

07498322305

Std. Pkg. Qty.

200

Std. Pkg. Volume (cf)

0.2570

Std. Ctn. Qty.

1000

Std. Ctn. Volume (cf)

1.2851

Resources

Part Drawings

GB0239CG

US English

Related Products