BEC38-A-T20

Wire Clips - Adhesive Backed

Adhesive backed bevel entry clip, .38" (9.7mm) bundle, black, bulk package.

Specifications

Material

Nylon 6.6

Color

Black

Height (In.)

0.52

Height (mm)

13.2

Length (In.)

1.46

Length (mm)

37.1

Width (In.)

1.24

Width (mm)

31.5

Adhesive Type

Rubber

CE Compliant

No

Environment

Indoor

Max. Bundle Diameter (In.)

0.38

Max. Bundle Diameter (mm)

9.6

Max. Static Load (Lbs.)

0.91

Max. Static Load (g)

411.0

Mounting Method

Rubber Adhesive

Type

Wire Clips - Adhesive Backed

UL Recognized

E136577

RoHS Compliancy Status

Compliant

Min. Order Qty.

200

Packaging Details

UPC

07498323410

Std. Pkg. Qty.

200

Std. Pkg. Volume (cf)

0.2544

Std. Ctn. Qty.

1000

Std. Ctn. Volume (cf)

1.2720

Resources

Part Drawings

GB0239CG

US English

Related Products