obsolete

BEC38-AT-T0

Wire Clips

Adhesive backed bevel entry clip, .38" (9.7mm) bundle, weather resistant, black, bulk package.

Specifications

Product Type

Wire Clips

Material

Weather Resistant Nylon 6.6

Color

Black

UL Recognized

E136577

UL Recognized (File #E136577)

Yes

Length (In.)

1.46

Length (mm)

37.1

Maximum Overall Height (In.)

0.52

Maximum Overall Height (mm)

13.2

Overall Height (In.)

0.52

Overall Height (mm)

13.2

Overall Width (In.)

1.24

Overall Width (mm)

31.5

Adhesive Material

Acrylic

CE Compliant

No

CE Marking

No

Environment

Outdoor/High Temp

Material Grade

Other

Max. Static Load (g)

411

Maximum Bundle Diameter (In.)

0.38

Maximum Bundle Diameter (mm)

9.6

Mount Method

Acrylic Adhesive Tape

Static Load Capacity (lb)

0.91

Type

Adhesive Backed

RoHS Compliancy Status

Compliant

Min. Order Qty.

200

Packaging Details

UPC

07498336350

Std. Pkg. Qty.

200

Std. Pkg. Volume (cf)

0.2520

Std. Ctn. Qty.

1000

Std. Ctn. Volume (cf)

1.2599

Resources

Part Drawings

GB0239CG

US English

Related Products