BEC3P75H25-T

Wire Clips - Push Mount

Push barb mount bevel entry clip, .75" (19.1mm) bundle, natural.

Specifications

Material

Nylon 6.6

Color

Natural

Height (In.)

1.39

Height (mm)

35.3

Length (In.)

1.48

Length (mm)

37.6

Width (In.)

0.74

Width (mm)

18.8

CE Compliant

No

Environment

Indoor

Flammability Rating

UL94V-2

Max. Bundle Diameter (In.)

0.75

Max. Bundle Diameter (mm)

19.0

Max. Panel Thickness (In.)

0.12

Max. Panel Thickness (mm)

3.0

Mounting Method

Push Barb

Panel Hole Diameter (In.)

0.25

Panel Hole Diameter (mm)

6.4

Type

Wire Clips - Push Mount

UL Recognized

E136577

RoHS Compliancy Status

Compliant

Min. Order Qty.

200

Packaging Details

UPC

07498300411

Std. Pkg. Qty.

200

Std. Pkg. Volume (cf)

0.3678

Std. Ctn. Qty.

1000

Std. Ctn. Volume (cf)

1.8390

Resources

Part Drawings

Beveled Entry Clip with Integral Push Barb: GB0239MG

US English

Related Products