BEC75-A-L

Wire Clips - Adhesive Backed

Adhesive backed bevel entry clip, .75" (19.1mm) bundle, natural, standard package.

Specifications

Material

Nylon 6.6

Color

Natural

Height (In.)

0.89

Height (mm)

22.6

Length (In.)

1.46

Length (mm)

37.1

Width (In.)

1.49

Width (mm)

37.8

Adhesive Type

Rubber

CE Compliant

No

Environment

Indoor

Max. Bundle Diameter (In.)

0.75

Max. Bundle Diameter (mm)

19.0

Max. Static Load (Lbs.)

1.09

Max. Static Load (g)

493.0

Mounting Method

Rubber Adhesive

Type

Wire Clips - Adhesive Backed

UL Recognized

E136577

RoHS Compliancy Status

Compliant

Min. Order Qty.

50

Packaging Details

UPC

07498322306

Std. Pkg. Qty.

50

Std. Pkg. Volume (cf)

0.0894

Std. Ctn. Qty.

500

Std. Ctn. Volume (cf)

0.8942

Resources

Catalog Cut Sheets

Cable Ties & Wire Markers Catalog

US English

Brochures

US English

Catalog Cut Sheets

US English

Catalog Cut Sheets

US English

Part Drawings

US English

Related Products