BEC75-A-L20

Wire Clips - Adhesive Backed

Adhesive backed bevel entry clip, .75" (19.1mm) bundle, black, standard package.

Specifications

Mount Method

Rubber Adhesive

Adhesive Material

Rubber

Overall Length (In.)

1.46

Overall Length (mm)

37.1

Color

Black

Material

Nylon 6.6

Overall Width (In.)

1.49

Overall Width (mm)

37.8

Overall Height (In.)

0.89

Overall Height (mm)

22.6

Maximum Bundle Width (In.)

NA

Maximum Bundle Width (mm)

NA

Mounting Hole Diameter (mm)

NA

Maximum Compatible Panel Thickness (In.)

NA

Maximum Compatible Panel Thickness (mm)

NA

Vertical Static Load Capacity (kg)

NA

Vertical Static Load Capacity (lb)

NA

Horizontal Static Load Capacity (kg)

NA

Horizontal Static Load Capacity (lb)

NA

Environment

Indoor

UL Recognized (File #E136577)

Yes

Length (In.)

1.46

Length (mm)

37.1

Max. Static Load (g)

493.0

Maximum Bundle Diameter (In.)

0.75

Maximum Bundle Diameter (mm)

19.0

Static Load Capacity (lb)

1.09

Type

Wire Clips - Adhesive Backed

UL Recognized

E136577

RoHS Compliancy Status

Compliant

Min. Order Qty.

50

Packaging Details

UPC

07498323716

Std. Pkg. Qty.

50

Std. Pkg. Volume (cf)

0.0862

Std. Ctn. Qty.

500

Std. Ctn. Volume (cf)

0.8622

Resources

Catalog Cut Sheets

US English

Part Drawings

US English

Catalog Cut Sheets

US English

Related Products