obsolete

BEC75-AT-L0

Wire Clips - Adhesive Backed

Adhesive backed bevel entry clip, .75" (19.1mm) bundle, weather resistant, black, standard package.

Specifications

Material

Weather Resistant Nylon 6.6

Color

Black

Height (In.)

0.89

Height (mm)

22.6

Length (In.)

1.46

Length (mm)

37.1

Width (In.)

1.49

Width (mm)

37.8

Adhesive Type

Acrylic

CE Compliant

No

Environment

Outdoor/High Temp

Max. Bundle Diameter (In.)

0.75

Max. Bundle Diameter (mm)

19.0

Max. Static Load (Lbs.)

1.09

Max. Static Load (g)

493.0

Mounting Method

Acrylic Adhesive Tape

Type

Wire Clips - Adhesive Backed

UL Recognized

E136577

RoHS Compliancy Status

Compliant

Min. Order Qty.

50

Packaging Details

UPC

07498336351

Std. Pkg. Qty.

50

Std. Pkg. Volume (cf)

0.0893

Std. Ctn. Qty.

500

Std. Ctn. Volume (cf)

0.8930

Resources

Catalog Cut Sheets

US English

Part Drawings

US English

Catalog Cut Sheets

US English

Related Products