BECP38H25-L20

Wire Clips - Push Mount

Bevel entry clip, push barb mount, .38" (9.7mm) bundle, black, standard package.

Specifications

Mount Method

Push Barb

Overall Length (In.)

1.46

Overall Length (mm)

37.1

Color

Black

Material

Nylon 6.6

Overall Width (In.)

0.73

Overall Width (mm)

18.5

Overall Height (In.)

1

Overall Height (mm)

25.4

Maximum Bundle Width (In.)

NA

Maximum Bundle Width (mm)

NA

Mounting Hole Diameter (mm)

NA

Maximum Compatible Panel Thickness (In.)

NA

Maximum Compatible Panel Thickness (mm)

NA

Vertical Static Load Capacity (kg)

NA

Vertical Static Load Capacity (lb)

NA

Horizontal Static Load Capacity (kg)

NA

Horizontal Static Load Capacity (lb)

NA

Environment

Indoor

UL Recognized (File #E136577)

Yes

Length (In.)

1.46

Length (mm)

37.1

Flammability Rating

UL94V-2

Hole Diameter (In.)

0.25

Hole Diameter (mm)

6.4

Maximum Bundle Diameter (In.)

0.38

Maximum Bundle Diameter (mm)

9.6

Maximum Panel Thickness (In.)

0.08

Maximum Panel Thickness (mm)

1.9

Panel Hole Diameter (In.)

0.25

Panel Hole Diameter (mm)

6.4

Type

Wire Clips - Push Mount

UL Recognized

E136577

RoHS Compliancy Status

Compliant

Min. Order Qty.

50

Packaging Details

UPC

07498323715

Std. Pkg. Qty.

50

Std. Pkg. Volume (cf)

0.0637

Std. Ctn. Qty.

500

Std. Ctn. Volume (cf)

0.6370

Resources

Part Drawings

Bevel Entry Clip: STP File

US English

Part Drawings

Bevel Entry Clip: GB0239IB

US English

Catalog Cut Sheets

BEC38-A-L Catalog Cut Sheet

US English

Catalog Cut Sheets

BEC38-A-L20 Catalog Cut Sheet

US English

Related Products