BECP38H25-T20

Wire Clips - Push Mount

Bevel entry clip, push barb mount, .38" (9.7mm) bundle, black, bulk package.

Specifications

Material

Nylon 6.6

Color

Black

Height (In.)

1.00

Height (mm)

25.4

Length (In.)

1.46

Length (mm)

37.1

Width (In.)

0.73

Width (mm)

18.5

CE Compliant

No

Environment

Indoor

Flammability Rating

UL94V-2

Hole Diameter (In.)

0.25

Hole Diameter (mm)

6.4

Max. Bundle Diameter (In.)

0.38

Max. Bundle Diameter (mm)

9.6

Max. Panel Thickness (In.)

0.08

Max. Panel Thickness (mm)

1.9

Mounting Method

Push Barb

Panel Hole Diameter (In.)

0.25

Panel Hole Diameter (mm)

6.4

Type

Wire Clips - Push Mount

UL Recognized

E136577

RoHS Compliancy Status

Compliant

Min. Order Qty.

200

Packaging Details

UPC

07498323411

Std. Pkg. Qty.

200

Std. Pkg. Volume (cf)

0.3167

Std. Ctn. Qty.

1000

Std. Ctn. Volume (cf)

1.5833

Resources

Part Drawings

Bevel Entry Clip: STP File

US English

Part Drawings

Bevel Entry Clip: GB0239IB

US English

Related Products