BECP75H25-L

Wire Clips - Push Mount

Bevel entry clip, push barb mount, .75" (19.1mm) bundle, white, standard package.

Specifications

Material

Nylon 6.6

Color

Natural

Height (In.)

1.35

Height (mm)

34.3

Length (In.)

1.47

Length (mm)

37.3

Width (In.)

0.73

Width (mm)

18.5

CE Compliant

No

Environment

Indoor

Flammability Rating

UL94V-2

Hole Diameter (In.)

0.25

Hole Diameter (mm)

6.4

Max. Bundle Diameter (In.)

0.75

Max. Bundle Diameter (mm)

19.0

Max. Panel Thickness (In.)

0.08

Max. Panel Thickness (mm)

1.9

Mounting Method

Push Barb

Panel Hole Diameter (In.)

0.25

Panel Hole Diameter (mm)

6.4

Type

Wire Clips - Push Mount

UL Recognized

E136577

RoHS Compliancy Status

Compliant

Min. Order Qty.

50

Packaging Details

UPC

07498322224

Std. Pkg. Qty.

50

Std. Pkg. Volume (cf)

0.0705

Std. Ctn. Qty.

500

Std. Ctn. Volume (cf)

0.7051

Resources

Part Drawings

Bevel Entry Clip: STP File

US English

Part Drawings

Bevel Entry Clip: GB0239IB

US English

Catalog Cut Sheets

BEC38-A-L20 Catalog Cut Sheet

US English

Catalog Cut Sheets

BEC38-A-L Catalog Cut Sheet

US English

Related Products