CCH25-S10-C

Fixed Diameter Clamp

Fixed diameter cable clamp, heavy duty, #10 screw (M5), .25" (6.4mm) bundle, white, standard package.

Specifications

Mount Method

Screw

Material

Nylon 6.6

Finish/Coating

Galvanized

Overall Length (mm)

11.7

Overall Width (In.)

0.5

Overall Width (mm)

12.7

Overall Height (mm)

8.9

Mounting Bolt Method

Non-Threaded

Resistance Properties

Flame-Resistant

Environment

Indoor

Color

Natural

UL Recognized

E136577

Diameter (In.)

0.20

Diameter (mm)

5.1

Maximum Overall Height (mm)

6.3

Bundle Offset (mm)

11.7

Bundle Offset (In.)

0.46

Flammability Rating

UL94V-2

Hole Diameter (In.)

0.20

Hole Diameter (mm)

5.1

Max. Continuous Use Temperature

-76°F - 185°F (-60°C - 85°C)

Maximum Bundle Diameter (In.)

0.25

Maximum Bundle Diameter (mm)

6.3

Screw Size

#10 (M5)

Type

Fixed Diameter Clamps - Screw Applied

RoHS Compliancy Status

Compliant

Min. Order Qty.

100

Packaging Details

UPC

07498360007

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.0266

Std. Ctn. Qty.

500

Std. Ctn. Volume (cf)

0.1329

Resources

Selection Guides

Wire Size Selection Guide (WW-WASG03)

US English

Catalog Cut Sheets

CCS12-S8-C Product Page

US English

Catalog Cut Sheets

CCS12-S8-C Product Page

US English

Part Drawings

Fixed Diameter Cable Clamps- CCH

US English

Related Products