CCH50-S10-M0

Fixed Diameter Clamps - Screw Applied

Fixed diameter cable clamp, heavy duty, #10 screw (M5), .50" (12.7mm) bundle, black, bulk package.

Specifications

Material

Weather Resistant Nylon 6.6

Color

Black

UL Recognized

E136577

Diameter (In.)

0.20

Diameter (mm)

5.1

Width (In.)

0.50

Width (mm)

12.7

Bundle Offset (In.)

0.59

CE Compliant

NA

Environment

Outdoor

Flammability Rating

UL94V-2

Hole Diameter (In.)

0.20

Hole Diameter (mm)

5.1

Max. Bundle Diameter (In.)

0.50

Max. Bundle Diameter (mm)

12.7

Max. Continuous Use Temperature

-76°F - 185°F (-60°C - 85°C)

Mounting Method

#10 (M5) Screw

Screw Size

#10 (M5)

Type

Fixed Diameter Clamps - Screw Applied

RoHS Compliancy Status

Compliant

Min. Order Qty.

1,000

Packaging Details

UPC

07498356611

Std. Pkg. Qty.

1000

Std. Pkg. Volume (cf)

0.3536

Std. Ctn. Qty.

5000

Std. Ctn. Volume (cf)

1.7679

Resources

Selection Guides

Wire Size Selection Guide (WW-WASG03)

US English

Part Drawings

Fixed Diameter Cable Clamps- CCH

US English

Related Products