CCH69-S10-C0

Fixed Diameter Clamps - Screw Applied

Fixed diameter cable clamp, heavy duty, #10 screw (M5), .69" (17.5mm) bundle, black, standard package.

Specifications

Material

Weather Resistant Nylon 6.6

Color

Black

UL Recognized

E136577

Diameter (In.)

0.20

Diameter (mm)

5.1

Width (In.)

0.50

Height (mm)

17.5

Length (mm)

19.1

Width (mm)

12.7

Bundle Offset (mm)

19.1

Bundle Offset (In.)

0.75

Environment

Outdoor

Flammability Rating

UL94V-2

Hole Diameter (In.)

0.20

Hole Diameter (mm)

5.1

Max. Bundle Diameter (In.)

0.69

Max. Bundle Diameter (mm)

17.5

Max. Continuous Use Temperature

-76°F - 185°F (-60°C - 85°C)

Mounting Method

#10 (M5) Screw

Type

Fixed Diameter Clamps - Screw Applied

RoHS Compliancy Status

Compliant

Min. Order Qty.

100

Packaging Details

UPC

07498355506

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.0795

Std. Ctn. Qty.

500

Std. Ctn. Volume (cf)

0.3974

Resources

Selection Guides

Wire Size Selection Guide (WW-WASG03)

US English

Part Drawings

Fixed Diameter Cable Clamps- CCH

US English

Related Products