CCH69-S10-D

Fixed Diameter Clamps - Screw Applied

Fixed diameter cable clamp, heavy duty, #10 screw (M5), .69" (17.5mm) bundle, white, bulk package.

Specifications

Material

Nylon 6.6

Color

Natural

UL Recognized

E136577

Diameter (In.)

0.20

Diameter (mm)

5.1

Width (In.)

0.50

Width (mm)

12.7

Bundle Offset (mm)

19.1

Bundle Offset (In.)

0.75

Environment

Indoor

Flammability Rating

UL94V-2

Hole Diameter (In.)

0.20

Hole Diameter (mm)

5.1

Max. Bundle Diameter (In.)

0.69

Max. Bundle Diameter (mm)

17.5

Max. Continuous Use Temperature

-76°F - 185°F (-60°C - 85°C)

Mounting Method

#10 (M5) Screw

Screw Size

#10 (M5)

Type

Fixed Diameter Clamps - Screw Applied

RoHS Compliancy Status

Compliant

Min. Order Qty.

500

Packaging Details

UPC

07498358672

Std. Pkg. Qty.

500

Std. Pkg. Volume (cf)

0.2465

Std. Ctn. Qty.

5000

Std. Ctn. Volume (cf)

2.4647

Resources

Part Drawings

Fixed Diameter Cable Clamps- CCH

US English

Selection Guides

Wire Size Selection Guide (WW-WASG03)

US English

Related Products