CCH75-S10-C

Fixed Diameter Clamps - Screw Applied

Fixed diameter cable clamp, heavy duty, #10 screw (M5), .75" (19.1mm) bundle, white, standard package.

Specifications

Mount Method

#10 (M5) Screw

Material

Nylon 6.6

Overall Length (mm)

19.8

Overall Width (In.)

0.5

Overall Width (mm)

12.7

Overall Height (mm)

21.7

Environment

Indoor

Color

Natural

UL Recognized

E136577

Diameter (In.)

0.20

Diameter (mm)

5.1

Maximum Overall Height (mm)

19.1

Bundle Offset (mm)

19.8

Bundle Offset (In.)

0.78

Flammability Rating

UL94V-2

Hole Diameter (In.)

0.20

Hole Diameter (mm)

5.1

Max. Continuous Use Temperature

-76°F - 185°F (-60°C - 85°C)

Maximum Bundle Diameter (In.)

0.75

Maximum Bundle Diameter (mm)

19.1

Screw Size

#10 (M5)

Type

Fixed Diameter Clamps - Screw Applied

RoHS Compliancy Status

Compliant

Min. Order Qty.

100

Packaging Details

UPC

07498360015

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.0668

Std. Ctn. Qty.

500

Std. Ctn. Volume (cf)

0.3338

Resources

Selection Guides

Wire Size Selection Guide (WW-WASG03)

US English

Catalog Cut Sheets

CCS12-S8-C Product Page

US English

Catalog Cut Sheets

CCS12-S8-C Product Page

US English

Part Drawings

Fixed Diameter Cable Clamps- CCH

US English

Related Products