CCH75-S10-D0

Fixed Diameter Clamps - Screw Applied

Fixed diameter cable clamp, heavy duty, #10 screw (M5), .75" (19.1mm) bundle, black, bulk package.

Specifications

Material

Weather Resistant Nylon 6.6

Color

Black

UL Recognized

E136577

Diameter (In.)

0.20

Diameter (mm)

5.1

Width (In.)

0.50

Height (mm)

19.1

Length (mm)

19.8

Width (mm)

12.7

Bundle Offset (mm)

19.8

Bundle Offset (In.)

0.78

Environment

Outdoor

Flammability Rating

UL94V-2

Hole Diameter (In.)

0.20

Hole Diameter (mm)

5.1

Max. Bundle Diameter (In.)

0.75

Max. Bundle Diameter (mm)

19.1

Max. Continuous Use Temperature

-76°F - 185°F (-60°C - 85°C)

Mounting Method

#10 (M5) Screw

Screw Size

#10 (M5)

Type

Fixed Diameter Clamps - Screw Applied

RoHS Compliancy Status

Compliant

Min. Order Qty.

500

Packaging Details

UPC

07498359853

Std. Pkg. Qty.

500

Std. Pkg. Volume (cf)

0.2478

Std. Ctn. Qty.

5000

Std. Ctn. Volume (cf)

2.4780

Resources

Selection Guides

Wire Size Selection Guide (WW-WASG03)

US English

Part Drawings

Fixed Diameter Cable Clamps- CCH

US English

Related Products