CCS12-S8-C0

Fixed Diameter Clamps - Screw Applied

Fixed diameter cable clamp, #8 screw (M4), .12" (3.2mm) bundle, black, standard package.

Specifications

Mount Method

#8 (M4) Screw

Material

Weather Resistant Nylon 6.6

Overall Length (mm)

8.4

Overall Width (In.)

0.37

Overall Width (mm)

9.4

Overall Height (mm)

5.7

Environment

Outdoor

Color

Black

UL Recognized

E136577

Diameter (In.)

0.17

Diameter (mm)

4.2

Maximum Overall Height (mm)

3.1

Bundle Offset (mm)

8.4

Bundle Offset (In.)

0.33

Flammability Rating

UL94V-2

Hole Diameter (In.)

0.17

Hole Diameter (mm)

4.2

Max. Continuous Use Temperature

-76°F - 185°F (-60°C - 85°C)

Maximum Bundle Diameter (In.)

0.12

Maximum Bundle Diameter (mm)

3.1

Type

Fixed Diameter Clamps - Screw Applied

RoHS Compliancy Status

Compliant

Min. Order Qty.

100

Packaging Details

UPC

07498354886

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.0370

Std. Ctn. Qty.

500

Std. Ctn. Volume (cf)

0.1850

Resources

Part Drawings

Fixed Diameter Cable Clamps- CCS

US English

Part Drawings

Fixed Diameter Cable Clamps CCS STP File

US English

Selection Guides

Wire Size Selection Guide (WW-WASG03)

US English

Related Products