Mount Method |
#8 (M4) Screw |
Material |
Nylon 6.6 |
Overall Length (mm) |
12.4 |
Overall Width (In.) |
0.37 |
Overall Width (mm) |
9.4 |
Overall Height (mm) |
10.5 |
Environment |
Indoor |
Color |
Natural |
UL Recognized |
E136577 |
Diameter (In.) |
0.17 |
Diameter (mm) |
4.2 |
Maximum Overall Height (mm) |
7.9 |
Bundle Offset (mm) |
12.4 |
Bundle Offset (In.) |
0.49 |
Flammability Rating |
UL94V-2 |
Hole Diameter (In.) |
0.17 |
Hole Diameter (mm) |
4.2 |
Max. Continuous Use Temperature |
-76°F - 185°F (-60°C - 85°C) |
Maximum Bundle Diameter (In.) |
0.31 |
Maximum Bundle Diameter (mm) |
7.9 |
Screw Size |
#8 (M4) |
Type |
Fixed Diameter Clamps - Screw Applied |
RoHS Compliancy Status |
Compliant |
Min. Order Qty. |
1,000 |
UPC |
07498360072 |
Std. Pkg. Qty. |
1000 |
Std. Pkg. Volume (cf) |
0.1497 |
Std. Ctn. Qty. |
5000 |
Std. Ctn. Volume (cf) |
0.7483 |
Selection Guides |
Wire Size Selection Guide (WW-WASG03) |
US English |
|
Part Drawings |
Fixed Diameter Cable Clamps- CCS |
US English |